제품 게시
Euroline®300 Architectural self-supporting steel profile for wall cladding
Europerfil

Euroline®300 Architectural self-supporting steel profile for wall cladding

EUROLINE®300 architectural self-supporting steel profile for wall cladding (1.300.24). Depth of profile 24 mm. Cover width 300 mm*. Thickness from 1 mm to 1.20 mm. in galvanised and coated steel sheet (EN 10169) in standard Europerfil colours and coatings. CE marking (EN 14782). Vertical and horizontal façade installation. (*)Cover width may be variable.
사양
  • EUROLINE®300 architectural self-supporting steel profile for external walls (1.300.24). Depth of profile 24 mm. Cover width 300 mm*. Thickness from 1 mm to 1.20 mm. in galvanised and coated steel sheet (EN 10169) in standard Europerfil colours and coatings. CE marking (EN 14782). Vertical and horizontal façade installation. Optional complements: Perforation is allowed for lighting and natural ventilation, horizontal and vertical folded corners. (*)Cover width may be variable. Other materials, please contact Europerfil Technical Dept.
기술 사양
  • 특징 참조euroline_300_fa
  • 제품군Wall cladding
  • 제품분류Metallic Cladding Profiles for wall
  • 유형개체 (단일 개체)
  • 게시일2020-03-13
  • 에디션 넘버1
  • 높이(mm)24
  • 너비(mm)300
관련성
  • 주 재료철
  • 설계국가스페인
  • 제조국가스페인
분류
  • BIMobject 카테고리벽 - 외부 벽