제품 게시
Euromodul®44 Self-supporting steel profile for roofing
Europerfil

Euromodul®44 Self-supporting steel profile for roofing

별점 4.2/54.2(12 리뷰)
Europerfil EUROMODUL®44 self-supporting steel profile for roofing (5.174.44). Depth of profile 44 mm, cover width 860 mm, and thickness from 0.6 mm to 1.20 mm. Galvanised and coated steel sheet (EN 10169) in standard Europerfil colours and coatings. CE marking (EN 14782).
사양
  • Europerfil EUROMODUL®44 self-supporting steel profile for roofing (5.174.44). Depth of profile 44 mm, cover width 860 mm, and thickness from 0.6 mm to 1.20 mm. Galvanised and coated steel sheet (EN 10169) in standard Europerfil colours and coatings. CE marking (EN 14782). Optional complements: Polyethylene filler block, translucent solutions for natural lighting, perforation is allowed for lighting and natural ventilation, Hairgable mechanical curved (minimum radius 450 mm).
기술 사양
  • 특징 참조euromodul_44_cs
  • 제품군Roofing
  • 제품분류Metal profile
  • 유형개체 (단일 개체)
  • 게시일2020-04-07
  • 에디션 넘버1
  • 높이(mm)44
  • 너비(mm)860
관련성
  • 주 재료철
  • 설계국가스페인
  • 제조국가스페인
분류
  • BIMobject 카테고리건축 - 지붕