제품 게시
Kugelgarn® Symphonie High Performance Carpet
Kugelgarn® Symphonie High Performance Carpet
Kugelgarn® Symphonie High Performance Carpet
Kugelgarn® Symphonie High Performance Carpet
Kugelgarn® Symphonie High Performance Carpet
Kugelgarn® Symphonie High Performance Carpet
    Fabromont AG

    Kugelgarn® Symphonie High Performance Carpet

    The idea behind Kugelgarn® Symphonie is to create a floor covering with a very fine and elegant surface structure, using a wear layer made of 100% particularly small fibre balls. A ‘pinpoint effect’ further contributes to the fine-grained and elegant structure of Symphonie. The appearance is completely non-directional. Kugelgarn® Symphonie is suitable for commercial use with the highest wear class 33 and has a good comfort rating. The durable flooring also offers advantages in acoustics is often used in offices, schools, and other highly frequented areas.

    Fabromont AG에 문의하기

    사양
    • Solution-dyed fibres. Swiss Made, GuT seal, TüVprofiCert, class 33 suitable for chair castors in constant use, comfort value LC 2 (“good”), flame retardant (class Cfl-s1) with CE- and VKF certificate, electrically antistatic or conductive. 12 colour schemes.
    기술 사양
    • 특징 참조kugelgarn-symphonie
    • 제품군Flooring
    • 제품분류Carpets
    • 유형개체 (단일 개체)
    • 게시일2025-07-09
    • 에디션 넘버1
    • 너비(mm)2000
    • 깊이(mm)5
    관련성
    • 주 재료폴리아미드
    • 부 재료폴리에스테르
    • 제조국가스위스
    분류
    • BIMobject 카테고리바닥재 - 카펫

    지역 가용성

    유럽 아시아 북미