제품 게시
LED Strip 5W 160LEDM IP66 4000K CRI80
Faro Barcelona

LED Strip 5W 160LEDM IP66 4000K CRI80

LED strip 5W 160LEDM IP66 4000K CRI80. The strip measures 5 meters but you can adapt its measurement by making cuts every 50 mm.
사양
  • Reference: 08050903

    Catalogue: Architectural

    EAN: 8421776376601

    Tariff Item: 9405409900

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: 0

    Serie: 1465

    Light Source Energy Class: E

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    Net weight consolidated item: 0,30

기술 사양
  • 특징 참조08050903_-_LED-Strip-5W-160LEDM-IP66-4000K-CRI80
  • 제품군Architectural
  • 제품분류LED Profiles and Strips
  • 유형개체 (단일 개체)
  • 게시일2024-10-07
  • 에디션 넘버1
관련성
  • 순 중량(Kg)30
분류
  • BIMobject 카테고리조명 - Surface Mounted