제품 게시
SAVOY Black/green floor lamp
SAVOY Black/green floor lamp
SAVOY Black/green floor lamp
SAVOY Black/green floor lamp
    Faro Barcelona

    SAVOY Black/green floor lamp

    SAVOY is a black living room floor lamp with a green textile lampshade for interior lighting designed by Isaac Piñeiro. Its structure is characterized by the ring located at the top through which the light is reflected, creating a beautiful reflection.
    사양
    • Reference: 20307-87

      Catalogue: Iluminación

      EAN: 8421776233485

      Tariff Item: 9405119090

      Clase ETIM - ETIM 9.0: EC000300

      MERCADO GLOBAL: Si

      MERCADO 110: Si

      ERP applies?: No

      Fixing: Floor

      Series: 2045

      Screen material: Textile

      Screen finish: Green

      Blade finish: Green

      IP: 20

      Power max.(W): 15

      Hertz: 50/60Hz

      Light source: E27

      Light source included: No

      No. Bulb socket: 1

      Recommended bulb: 17464

      Voltage: 100V-240V

      Total height: 1600

      Length: 420

      Depth: 420

      Additional rods included in the box: No

      Unit box per Master box: 0

      Volume Box Ind. Trawl: 0,060805

      Gross weight of box Ind. Trawl: 10.65

      PCS: 0

      Net weight consolidated item: 8.52

    기술 사양
    • 특징 참조20307-87_-_savoy-black-green-floor-lamp
    • 제품군INDOOR
    • 제품분류Surface
    • 유형개체 (단일 개체)
    • 게시일2022-07-30
    • 에디션 넘버1
    관련성
    • 주 재료
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리조명 - 바닥 설치
    • IFC 분류램프
    • ETIM 코드EG000028
    • ETIM 이름Lamps
    • UNSPSC 이름Floor lamp fixture
    • UNSPSC 코드39111509
    • Uniclass 2015 코드Pr_70_70_46
    • Uniclass 2015 설명Lamps
    • CSI 마스터 형식 2014 코드12 43 13.19
    • CSI 마스터 형식 2014 제목Floor Lamps
    • OmniClass 번호23-35 45 15
    • OmniClass 제목Lamps
    • CSI 단일 형식 II 코드D50
    • CSI 단일 형식 II 제목ELECTRICAL