제품 게시
HOTEL Black floor lamp
Faro Barcelona

HOTEL Black floor lamp

Contemporary style floor lamp for interior lighting made of metal and fabric lampshade. Designed by: Alex & Manel Lluscà.
사양
  • Reference: 29948

    Catalogue: Iluminación

    EAN: 8421776044968

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000300

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Floor

    Series: 1701

    Screen material: Textile

    Diffusor material: Textile

    Screen finish: Black

    Diffuser finish: Black

    Blade finish: Black

    IP: 20

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17464

    Voltage: 100V-240V

    Total height: 1530

    Length: 390

    Depth: 390

    Base diameter: 350

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 100

    Individual box width (MM): 340

    Length individual box (MM): 840

    Volume Box Ind. Trawl: 0.02856

    Gross weight of box Ind. Trawl: 7.1

    PCS: 30

    Net weight consolidated item: 5.68

기술 사양
  • 특징 참조29948_-_HOTEL-Black-floor-lamp
  • 제품군INDOOR
  • 제품분류Surface
  • 유형개체 (단일 개체)
  • 게시일2024-10-04
  • 에디션 넘버1
관련성
  • 순 중량(Kg)5.68
분류
  • BIMobject 카테고리조명 - 바닥 설치