제품 게시
STAND UP Black floor lamp
Faro Barcelona

STAND UP Black floor lamp

STAND UP by Estudi Ribaudí is characterized by the original shape of the screen that ideally integrates with the minimalist structure of this living room pedestal. The screen and light source can be adjusted in height. Its T-shaped base gives stability to the luminaire and gives it personality.
사양
  • Reference: 57213

    Catalogue: Iluminación

    EAN: 8421776141735

    Clase ETIM - ETIM 9.0: EC000300

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Fixing: Floor

    Series: 5721

    Screen material: Textilene

    Screen finish: Black

    Blade finish: Black

    IP: 20

    Power max.(W): 15W

    Hertz: 50/60HZ

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463,17498

    Voltage: 100V-240V

    Total height: 1750

    Length: 400

    Depth: 395

    Additional rods included in the box: No

    Unit box per Master box: 1

기술 사양
  • 특징 참조57213_-_STAND-UP-Black-floor-lamp
  • 제품군INDOOR
  • 제품분류Surface
  • 유형개체 (단일 개체)
  • 게시일2024-10-04
  • 에디션 넘버1
분류
  • BIMobject 카테고리조명 - 바닥 설치