제품 게시
Imaginary Chair
Imaginary Chair
Imaginary Chair
Imaginary Chair

    Imaginary Chair

    The Imaginary chair is a design piece that's both comfortable and eye-catching. Make the interior more creative and exciting with this chair. Soft and fluffy faux fur seat which is available in five different colors: Pastel, Dark blue, Dark green, Dusty pink and Winter White. The structure is made of iron and comes in Brass, Matte black, Copper, and silver. Feel free to compose your own favorite.
    기술 사양
    • 특징 참조ImaginaryChair
    • 제품군Furniture
    • 제품분류Chairs
    • 유형개체 (단일 개체)
    • 게시일2018-02-25
    • 에디션 넘버1
    • 높이(mm)1730
    • 너비(mm)800
    • 깊이(mm)650
    관련성
    • 주 재료금속
    • 부 재료직물
    • 설계국가스웨덴
    • 제조국가스웨덴
    분류
    • BIMobject 카테고리가구 - 의자, 스툴 & 벤치
    • IFC 분류가구