제품 게시
Chelsea Lounge Chair
Chelsea Lounge Chair
Chelsea Lounge Chair
Chelsea Lounge Chair
Chelsea Lounge Chair
Chelsea Lounge Chair
    Connection

    Chelsea Lounge Chair

    A minimalist and striking lounge chair and table. The Chelsea chair has a unique deep seat for maximum relaxation and comfort. Upholstered with beautiful fabric movement detailing to create a warm and inviting seat. The high strength tubular black frame holds the bulbous shell, while the legs giving the chair both its striking style and unique detail. Available in a range of fabrics in a luxurious and warming colour palette, the Chelsea’s sophisticated yet practical design makes it a true statement piece for any room or workspace. Pair together with the complementing Chelsea table, available as a coffee or side table.

    Design by David Fox Design

    • Large statement lounge chair
    • Unique soft upholstered design
    • Textured 3 leg metal base
    • Available in a range of fabrics in a luxurious and warming colour palette
    • Complementing coffee & side tables
    • Manufactured in the UK
    기술 사양
    • 특징 참조chelsea-lounge-chair
    • 제품군Connection
    • 제품분류Chelsea
    • 유형개체 (단일 개체)
    • 게시일2022-08-31
    • 에디션 넘버1
    • 높이(mm)830
    • 너비(mm)880
    • 깊이(mm)760
    관련성
    • 주 재료금속
    • 부 재료덮개
    • 순 중량(Kg)15.5
    분류
    • BIMobject 카테고리가구 - 안락 의자
    • IFC 분류가구
    • ETIM 코드EG017960
    • ETIM 이름Furniture
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
    비슷한 제품

    별점 4.6/5 4.6 (16)
    별점 4.0/5 4.0 (14)
    별점 4.7/5 4.7 (12)