제품 게시
Co. Table Dual Height
Co. Table Dual Height
Co. Table Dual Height
Co. Table Dual Height
Co. Table Dual Height
Co. Table Dual Height
    Connection

    Co. Table Dual Height

    Co. Table

    The Co.Table range is designed to facilitate independent & coworking activities. Representing a new style of shared working furniture, the Co.Table collection is a robust and flexible solution for busy 24/7 working environments. The mixed offering of meeting tables, workbenches and coworking tables, promotes full collaboration. The Co.Table features solid oak legs and chamfered edge tops with a laminate or melamine finish. Accessible integrated power with or without lighting, is also available.

    Design by Roger Webb Associates

    • Solid oak frame. Black or wenge staining available
    • Meeting tables available with laminate or melamine tops with chamfered edge in D or Square end
    • Coworking tables available with laminate or melamine tops with chamfered edge & poseur end
    • Peak power in silver, white or black
    • Standard MFMDF finishes include White, Pearl Grey & Oak
    • 200+ Egger laminate finishes available

    사양
    • Product versions

      • CoWorking Tables
        • 3425 mm x 1495 mm, height 1060 mm 
        • 4210 mm x 1495 mm, height 1060 mm
        • 4815 mm x 1495 mm, height 1060 mm
    기술 사양
    • 특징 참조co-table-dual-height
    • 제품군Connection
    • 제품분류Co.table
    • 유형개체 (단일 개체)
    • 게시일2022-08-31
    • 에디션 넘버1
    분류
    • BIMobject 카테고리가구 - 사무용 테이블
    • IFC 분류가구
    • ETIM 코드EG017960
    • ETIM 이름Furniture
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
    비슷한 제품