제품 게시
Co.Table Meeting Tables
Co.Table Meeting Tables
Co.Table Meeting Tables
Co.Table Meeting Tables
Co.Table Meeting Tables
    Connection

    Co.Table Meeting Tables

    The Co.Table range is designed to facilitate independent & coworking activities. Representing a new style of shared working furniture, the Co.Table collection is a robust and flexible solution for busy 24/7 working environments. The mixed offering of meeting tables, workbenches and coworking tables, promotes full collaboration. The Co.Table features solid oak legs and chamfered edge tops with a laminate or melamine finish. Accessible integrated power with or without lighting, is also available.

    Design by Roger Webb Associates

    • Solid oak frame. Black or wenge staining available
    • Meeting tables available with laminate or melamine tops with chamfered edge in D or Square end
    • Coworking tables available with laminate or melamine tops with chamfered edge & poseur end
    • Peak power in silver, white or black
    • Standard MFMDF finishes include White, Pearl Grey & Oak
    • 200+ Egger laminate finishes available
    사양
    • Product versions

      • Meeting Tables 
        • 3425 mm x 1295 mm, height 750 mm
        • 4210 mm x 1295 mm, height 750 mm
        • 4815 mm x 1295 mm, height 750 mm
    기술 사양
    • 특징 참조cotable-meeting-tables
    • 제품군Connection
    • 제품분류Co.table
    • 유형개체 (단일 개체)
    • 게시일2022-08-31
    • 에디션 넘버1
    분류
    • BIMobject 카테고리가구 - 사무용 테이블
    • IFC 분류가구
    • ETIM 코드EG017960
    • ETIM 이름Furniture
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
    비슷한 제품