제품 게시
Harp Configurations
Harp Configurations
Harp Configurations
Harp Configurations
Harp Configurations
Harp Configurations
Harp Configurations
Harp Configurations
    Connection

    Harp Configurations

    • Harp Configuration
      • Division
      • Socialise
      • Lounge
      • Focus
      • Meeting
      • Huddle
      • Cross
      • Cross Cut-Out

    The modern workplace landscape increasingly recognises the need for a multitude of spaces, including shared breakout spaces, private work, relaxation zones and more orthodox work settings. Adaptable multizone configurations which create ‘neighbourhoods’ allow for convenient evolution of spaces to flex to new and emerging workplace trends. These ‘hackable spaces’ enable the occupier to make products and spaces their own, empowering the user to build a space which best suits their requirements.

    Harp has evolved specifically with the fluid workplace evolution in mind. Available to configure as an individual workspace or a multi-zone format, Harp can be designed in an infinite number of ways to create a multitude of settings and space division solutions.

    Distinctively designed with use of unorthodox bungee cords to construct ‘walls’, Harp acts as a space divider and an enclave without obstructing visibility or creating a permanent wall structure.

    The bungee cords make a bold design statement, providing a unique contrast between the strong industrial finish of the steel frames and the more subtle touches of detail given by the accessories.

    Available with planter modules to support space acoustics alongside aesthetically zoning settings, as well as multiple accessory options to personalise the design’s required functionality.

    Design by Connection design team

    • Powder coated steel frames available in matt black only
      Two frame widths – 750mm and 1,000mm
      Available frame height – 2,400mm
    • Bungee cords available in 8 x colours: Black, White, Light Grey, Dark Grey, Olive, Blue, Yellow, Green
    • Accessories include: Planters, Shelves, Whiteboard, AV unit
    • Planter, shelves and AV unit elements available in 12 x MFC colours
    • Available with cross configuration modules
    기술 사양
    • 특징 참조harp-configurations
    • 제품군Connection
    • 제품분류Harp
    • 유형개체 (단일 개체)
    • 게시일2022-08-31
    • 에디션 넘버1
    분류
    • BIMobject 카테고리가구 - 사무실 칸막이 및 스크린
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
    비슷한 제품