제품 게시
Kuppel Booth
Kuppel Booth
Kuppel Booth
Kuppel Booth
Kuppel Booth
    Connection

    Kuppel Booth

    Inspired by the Norwegian word for ‘dome’ Kuppel is a personal workspace solution that enables the user to escape the distractions of the open-plan office. The soft, circular shape invokes a sense of calm and seclusion, ensuring feelings of peace and relaxation to aid physical and emotional wellbeing within a space.

    Kuppel’s curvature provides both an acoustic shield and reduces visual distractions, whilst the generous 1.2metre wide workspace, complete with power and a large tablet arm, promotes a prolonged dwell time, lending itself perfectly to the fast-paced modern workplace.

    • Single seater work booth
    • Multiple upholstery options, 3 areas to bespoke, outer dome, inner dome, seat & back cushions.
    • LED strip lighting.
    • Writing/laptop tablet. Available in 12 MFC colours.
    • Pixel power and charge point
    • Black powder coated metal framework
    • Design by Jo Day; Design And You.

    Product Information

    • Single seater work booth

    • Multi fabric options, outer dome, inner dome, seat & back cushions

    • Back cushions

    • Pixel power modules available (Types G&H)

    • Black wire leg frame

    • LED Lighting

    사양

    기술 사양
    • 특징 참조kuppel-booth
    • 제품군Connection
    • 제품분류Kuppel
    • 유형개체 (단일 개체)
    • 게시일2022-08-31
    • 에디션 넘버1
    • 높이(mm)1475
    • 너비(mm)1260
    • 깊이(mm)900
    관련성
    • 순 중량(Kg)69
    분류
    • BIMobject 카테고리가구 - 사무실 부스
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
    비슷한 제품

    별점 4.6/5 4.6 (16)
    별점 4.0/5 4.0 (14)
    별점 4.7/5 4.7 (12)