제품 게시
Forster unico HI double leaf door in fixed glazing insulated
Forster

Forster unico HI double leaf door in fixed glazing insulated

forster unico Hi combines all the advantages of the standard system forster unico with even higher insulation values. The system meets heat protection requirements such as EnEV 2009 (DE) and SIA 380/1 (CH). Implementation is child’s play – only two components are additionally required to turn forster unico into a highly thermally insulated forster unico Hi element.

사양
  • Technical specifications

    Material variants Bright steel, steel zinc magnesium, brushed stainless steel

    Face widths Door leaf with frame from 80 mm

    Window and overlapping casement with frame from 92 mm

    Fixed glazing from 30 mm

    Fittings Attached and concealed flush fittings (max. opening angle on window 90°), historic fittings

    Max. leaf weight 410 kg (door), 150 kg (window)

    System features Design variants:

    Side-hung door with single/double leaf, with optional sidelight and fanlight

    Flush sheet metal door

    Turn/tilt and turn/tilt windows, single or double leaf

    Fixed glazing

    Structural depth from 70 mm

    Design glazing beads in aluminium and steel

    Wet and dry glazing

    Performance characteristics* CE marking according to EN 16034 and EN 14351-1

    Thermal insulation: Door UD up to 0.9 W/(m2K)

    Window UW up to 1.0 W/(m2K)

    Fixed glazing UW up to 0.63 W/(m2K)

    Fire protection EI30, EW30, E30 according to EN 1634-1

    Smoke protection Sa or S200 according to EN 1634-3

    Durability of self-closing properties

    Door: Class 8 according to EN 12400 (tested up to 1 million cycles according to EN 1191 with automatic door opener)

    Window: Class 2 according to EN 12400 (10,000 cycles according to EN 1191)

    Resistance to wind loads: Class C3 / B3 (door) and C5 / B5 (window) according to EN 12210

    Burglary resistance RC2 and RC3 according to EN 1627

    Watertightness Class 3A (door) and E 1050 (window) according to EN 12208

    Air permeability Class 4 according to EN 12207

    Impact resistance Class 1 (door) and 3 (window) according to EN 13049

    Barrier-free according to DIN 18040

    Sound insulation up to Rw = 46 dB (door) and Rw = 47 dB (window) according to EN ISO 140-3

기술 사양
  • 특징 참조curtain_wall_unico_hi_2_leaf
  • 제품군Door
  • 제품분류Forster unico HI
  • 유형개체 (단일 개체)
  • 게시일2024-03-12
  • 에디션 넘버1
관련성
  • 주 재료철
  • 부 재료유리
  • 설계국가스위스
  • 제조국가스위스
분류
  • BIMobject 카테고리문 - 여닫이 문