제품 게시
Forster fuego light Double leaf - sliding door with escape route function
Forster

Forster fuego light Double leaf - sliding door with escape route function

System for glazed fire-resistant doors and screens

Very slender appearance

Forster fuego light is the tested and approved, very extensive complete profile system with fittings and accessories for flush single- and double-leaved glazed fire resistant doors, as well as for fire resistant glazed walls. Additional tested system variants, such as the fire-resistant sliding door, with or without escape route function, the anti-finger trap door and the flush-fitting sheet-metal steel door open up a wide range of applications and permit a great extent of design freedom.

The appeal of the system resides in the extremely slender visible profile widths, the overall filigree look and great transparency. More light, more clarity, more safety for modern objectivity. Maximum safety that remains invisible.

The wide range of fittings tested and approved with the system leaves nothing to be desired, whether it is a matter of automated doors or aesthetic appearance with concealed hinges and closers.

Its design is identical to Forster presto (fire and smoke-resistant doors) and Forster unico (doors with thermal break). Combinable with Forster thermfix vario fire resistant curtain walls.

사양
  • Material options:
    - Steel
    - Stainless steel, grinded, 220-240 grain

    Performance specifications (Refer to country-specific approvals):
    - Fire-resistant door EI30 in combination with smoke-proofing requirements
    - Fire-resistant screens EI30
    - Fire-resistant sliding door EI30 in masonry or in glazings, new with escape route function (swing-out/swing-in)
    - Finger protection door EI30 C5 S200, barrier-free accessibility according to DIN 18040
    - Flush mounted sheet metal door EI30
    - Non rebated and unlatched single acting doors EI30 according to BS EN 1634-1
    - NEW: Fire protection EI30 in combination with burglar resistance RC2 / RC3

    System properties:
    - Extremely slender visible section widths, outer frame/leaf measurement of only 110 mm
    - Fittings to match the system and new concealed hinges
    - Beautifully styled stainless steel handle fittings and a wide range of standard weld-on and screw-mounted rolling hinges
    - Concealed invisible door-closing systems
    - Prefabricated profiles for efficient processing, including assembly of the concealed door-closers

기술 사양
  • 특징 참조double-leaf-sliding-door-with-escape-route-function
  • 제품군Door
  • 제품분류Forster fuego light
  • 유형개체 (단일 개체)
  • 게시일2024-01-30
  • 에디션 넘버1
관련성
  • 설계국가스위스
  • 제조국가스위스
분류
  • BIMobject 카테고리문 - 방화문 및 방화 셔터
  • IFC 분류문
  • Uniclass 2015 코드Ac_15_50_25
  • Uniclass 2015 설명Doors, windows and glazing surveying
  • OmniClass 번호23-17 11 23
  • OmniClass 제목All Glass Doors