제품 게시
Forster fuego light EI90, single leaf Door
Forster fuego light EI90, single leaf Door
Forster fuego light EI90, single leaf Door
    Forster

    Forster fuego light EI90, single leaf Door

    System for glazed fire-resistant doors and screens EI90 Very slender appearance Forster fuego light is the tested and approved, very extensive complete profile system with fittings and accessories for flush single- and double-leaved glazed fire resistant doors, as well as for fire resistant glazed walls. The appeal of the system resides in the extremely slender visible profile widths, the overall filigree look and great transparency. More light, more clarity, more safety for modern objectivity. Maximum safety that remains invisible. Its design is identical to Forster presto (fire and smoke-resistant doors) and Forster unico (doors with thermal break). Combinable with Forster thermfix vario fire resistant curtain walls.
    사양
    • Material option: - Steel Performance specifications (Refer to country-specific approvals): - Fire-resistant door EI90 in combination with smoke-proofing requirements - Fire-resistant screens EI90 System properties: - Extremely slender visible section widths, outer frame/leaf measurement of only 130 mm - Fittings to match the system - Beautifully styled stainless steel handle fittings and a wide range of standard weld-on and screw-mounted rolling hinges - Prefabricated profiles for efficient processing
    기술 사양
    • 특징 참조door_fuego_light_ei90_1_leaf
    • 제품군Door
    • 제품분류Forster fuego light
    • 유형개체 (단일 개체)
    • 게시일2017-04-03
    • 에디션 넘버2
    관련성
    • 주 재료철
    • 부 재료유리
    • 설계국가스위스
    • 제조국가스위스
    분류
    • BIMobject 카테고리문 - 방화문 및 방화 셔터
    • IFC 분류문
    • UNSPSC 이름Doors
    • UNSPSC 코드301715
    • Uniclass 2015 코드Ac_15_50_25
    • Uniclass 2015 설명Doors, windows and glazing surveying