제품 게시
Forster fuego light Single leaf - Sliding Door with treshold on top
Forster

Forster fuego light Single leaf - Sliding Door with treshold on top

System for glazed fire-resistant doors and screens

Very slender appearance

Forster fuego light is the tested and approved, very extensive complete profile system with fittings and accessories for flush single- and double-leaved glazed fire resistant doors, as well as for fire resistant glazed walls. Additional tested system variants, such as the fire-resistant sliding door, with or without escape route function, the anti-finger trap door and the flush-fitting sheet-metal steel door open up a wide range of applications and permit a great extent of design freedom.

The appeal of the system resides in the extremely slender visible profile widths, the overall filigree look and great transparency. More light, more clarity, more safety for modern objectivity. Maximum safety that remains invisible.

The wide range of fittings tested and approved with the system leaves nothing to be desired, whether it is a matter of automated doors or aesthetic appearance with concealed hinges and closers.

Its design is identical to Forster presto (fire and smoke-resistant doors) and Forster unico (doors with thermal break). Combinable with Forster thermfix vario fire resistant curtain walls.

사양
  • Material options:
    - Steel
    - Stainless steel, grinded, 220-240 grain

    Performance specifications (Refer to country-specific approvals):
    - Fire-resistant door EI30 in combination with smoke-proofing requirements
    - Fire-resistant screens EI30
    - Fire-resistant sliding door EI30 in masonry or in glazings, new with escape route function (swing-out/swing-in)
    - Finger protection door EI30 C5 S200, barrier-free accessibility according to DIN 18040
    - Flush mounted sheet metal door EI30
    - Non rebated and unlatched single acting doors EI30 according to BS EN 1634-1
    - NEW: Fire protection EI30 in combination with burglar resistance RC2 / RC3

    System properties:
    - Extremely slender visible section widths, outer frame/leaf measurement of only 110 mm
    - Fittings to match the system and new concealed hinges
    - Beautifully styled stainless steel handle fittings and a wide range of standard weld-on and screw-mounted rolling hinges
    - Concealed invisible door-closing systems
    - Prefabricated profiles for efficient processing, including assembly of the concealed door-closers

기술 사양
  • 특징 참조single-leaf-standard-sliding-door-with-treshold-on-top
  • 제품군Door
  • 제품분류Forster fuego light
  • 유형개체 (단일 개체)
  • 게시일2024-01-30
  • 에디션 넘버1
관련성
  • 설계국가스위스
  • 제조국가스위스
분류
  • BIMobject 카테고리문 - 방화문 및 방화 셔터
  • IFC 분류문
  • Uniclass 2015 코드Ac_15_50_25
  • Uniclass 2015 설명Doors, windows and glazing surveying
  • OmniClass 번호23-17 11 23
  • OmniClass 제목All Glass Doors

지역 가용성

유럽 아시아 북미 아프리카 남아메리카 오세아니아
건지
네팔
과들루프
가나
가이아나
United States Minor Outlying Islands
그리스
대만
과테말라
가봉
베네수엘라
괌
네덜란드
대한민국
그레나다
감비아
볼리비아
나우루
노르웨이
라오스
그린란드
기니
브라질
노퍽섬
덴마크
레바논
네덜란드령 카리브 해 지역
기니비사우
수리남
뉴질랜드
독일
마카오
니카라과
나미비아
아르헨티나
뉴칼레도니아
라트비아
말레이시아
도미니카
나이지리아
에콰도르
니우에
러시아
몰디브
도미니카 공화국
남수단
우루과이
동티모르
루마니아
몽고
마르티니크
남아프리카
칠레
마샬 군도
뤽상부르
미얀마(버마)
멕시코
니제르
콜롬비아
미크로네시아 연방
리투아니아
바레인
몬세라트
라이베리아
파라과이
바누아투
리히텐슈타인
방글라데시
미국
레소토
페루
북마리아나 제도
맨섬
베트남
미국령 버진아일랜드
르완다
포클랜드 제도(말비나스 군도)
사모아
모나코
부탄
바베이도스
리비아
프랑스령 기아나
솔로몬 제도
몬테네그로
브루나이
바하마
리유니온
아메리칸 사모아
몰도바
사우디아라비아
버뮤다
마다가스카르
오스트레일리아
몰타
스리랑카
벨리즈
마요트
월리스푸투나
바티칸 시국
시리아
생마르탱
말라위
쿡 군도
벨기에
싱가포르
생바르텔레미
말리
키리바시
벨로루시
아랍에미레이트
생피에르앤드미클롱
모로코
토켈라우
보스니아 헤르체고비나
아르메니아
세인트루시아
모리셔스
통가
북마케도니아
아제르바이잔
세인트빈센트그레나딘
모리타니아
투발루
불가리아
아프가니스탄
세인트키츠네비스
모잠비크
파푸아뉴기니
산마리노
영국령 인도양 지역
신트마르턴
베냉
팔라우
세르비아
예멘
아루바
보츠와나
프랑스령 폴리네시아
스발바르 얀마옌 제도
오만
아이티
부룬디
피지
스웨덴
요르단
앤티가 바부다
부르키나 파소
핏케언 제도
스위스
우즈베키스탄
앵귈라
상투메프린시페
스페인
이라크
엘살바도르
서사하라
슬로바키아
이란
영국령 버진아일랜드
세네갈
슬로베니아
이스라엘
온두라스
세이셸
아이슬란드
인도
자메이카
세인트헬레나
아일랜드
인도네시아
캐나다
소말리아
안도라
일본
케이맨 군도
수단
알바니아
조선민주주의인민공화국
코스타리카
시에라리온
에스토니아
조지아
쿠바
알제리
영국
중국
퀴라소
앙골라
오스트리아
카자흐스탄
터크스케이커스 제도
에리트레아
올란드 제도
카타르
트리니다드토바고
에스와티니
우크라이나
캄보디아
파나마
우간다
이탈리아
코코스 제도
푸에르토리코
이디오피아
저지섬
쿠웨이트
이집트
지브롤터
크리스마스섬
잠비아
체코 공화국
키르기스스탄
적도 기니
크로아티아
타지키스탄
주부티
키프러스
태국
중앙아프리카공화국
페로 제도
터키
짐바브웨
포르투갈
투르크메니스탄
차드
폴란드
파키스탄
카메룬
프랑스
팔레스타인
카보베르데
핀란드
필리핀
케냐
헝가리
홍콩
코모로
코트디부아르
콩고
콩고 민주공화국
탄자니아
토고
튀니지