제품 게시
FHC Aspire Glass Entrance Door 4" Top 10" Bottom Door Rail
FHC Aspire Glass Entrance Door 4" Top 10" Bottom Door Rail

    FHC Aspire Glass Entrance Door 4" Top 10" Bottom Door Rail

    • Award Winning U-Factors as Low as 0.37
    • Compatible with all High-Solar and Thermal Efficient Glass Types
    • Designed for Use with Bird Safe Glass
    • NFRC Rated and California Title 24 Compliant
    • Supports 1” Insulating Glazing
    • Elite Door That Looks As Great As it Performs
    • Next Level Thermal Efficiency Provided by Thermally Broken Door Rails and Vertical Door Stiles. Utilizes Polyamide Strut Thermal Barriers Between the Inside and Outside Aluminum Extrusion Members
    • Door Handle Hardware Connects Directly to the Glass, Producing a Heavy Glass Door Appearance. Enabled by Specialized Through Glass Hole Spacers That Create a Durable Seal Between the Insulating Glass Lites With a P.I.B. Primary Seal and Silicone Secondary Seal
    • Very Narrow Width Vertical Door Stiles Complete the Heavy Glass Door Look. Stiles Utilize Our Patent Pending Clamping Mechanism and Unitizing Gaskets, for Fast Installations and Long-Term Durability
    • Rugged Stainless-Steel Corner Joinery Will Maintain Door Integrity in High Traffic Applications
    • Door Rails and Stiles are Available in Standard and Custom Clad Finishes
    • Aspire Door Rails Feature Our Unitizing Gasket and Clamping Force Control Mechanism that Protects the Insulating Glass Edge Seal
    • PAS (Pivot Alignment System) in Both Top and Bottom Door Rails Make Installation and Alignment Easy
    • Door System Can be Configured to Center or Offset Pivot for Compatibility with Any Storefront Entrance System
    • Integrated Air and Water Infiltration Management
    기술 사양
    • 특징 참조fhc-aspire-glass-entrance-door-4-top-10-bottom-door-rail
    • 제품군Architectural Hardware
    • 제품분류Aspire Insulated Glass Entrance Door
    • 유형개체 (단일 개체)
    • 게시일2024-05-17
    • 에디션 넘버1
    관련성
    • 주 재료스테인레스강
    분류
    • BIMobject 카테고리문 - 광택
    • IFC 분류문
    • Uniclass 2015 코드EF_25_30
    • Uniclass 2015 설명Doors and windows
    • OmniClass 번호23-17 11 00
    • OmniClass 제목Doors