제품 게시
FHC Aspire Glass Entrance Door 4" Top 4" Bottom Door Rail w/Panic Handle
FHC Aspire Glass Entrance Door 4" Top 4" Bottom Door Rail w/Panic Handle

    FHC Aspire Glass Entrance Door 4" Top 4" Bottom Door Rail w/Panic Handle

    • Award Winning U-Factors as Low as 0.37
    • Compatible with all High-Solar and Thermal Efficient Glass Types
    • Designed for Use with Bird Safe Glass
    • NFRC Rated and California Title 24 Compliant
    • Supports 1” Insulating Glazing
    • Elite Door That Looks As Great As it Performs
    • Next Level Thermal Efficiency Provided by Thermally Broken Door Rails and Vertical Door Stiles. Utilizes Polyamide Strut Thermal Barriers Between the Inside and Outside Aluminum Extrusion Members
    • Door Handle Hardware Connects Directly to the Glass, Producing a Heavy Glass Door Appearance. Enabled by Specialized Through Glass Hole Spacers That Create a Durable Seal Between the Insulating Glass Lites With a P.I.B. Primary Seal and Silicone Secondary Seal
    • Very Narrow Width Vertical Door Stiles Complete the Heavy Glass Door Look. Stiles Utilize Our Patent Pending Clamping Mechanism and Unitizing Gaskets, for Fast Installations and Long-Term Durability
    • Rugged Stainless-Steel Corner Joinery Will Maintain Door Integrity in High Traffic Applications
    • Door Rails and Stiles are Available in Standard and Custom Clad Finishes
    • Aspire Door Rails Feature Our Unitizing Gasket and Clamping Force Control Mechanism that Protects the Insulating Glass Edge Seal
    • PAS (Pivot Alignment System) in Both Top and Bottom Door Rails Make Installation and Alignment Easy
    • Door System Can be Configured to Center or Offset Pivot for Compatibility with Any Storefront Entrance System
    • Integrated Air and Water Infiltration Management
    기술 사양
    • 특징 참조fhc-aspire-glass-entrance-door-4-top-4-bottom-door-rail-panic-handle
    • 제품군Architectural Hardware
    • 제품분류Aspire Insulated Glass Entrance Door
    • 유형개체 (단일 개체)
    • 게시일2024-05-17
    • 에디션 넘버1
    관련성
    • 주 재료스테인레스강
    분류
    • BIMobject 카테고리문 - 광택
    • IFC 분류문
    • Uniclass 2015 코드EF_25_30
    • Uniclass 2015 설명Doors and windows
    • OmniClass 번호23-17 11 00
    • OmniClass 제목Doors