제품 게시
Taraflex Surface
Taraflex Surface
Taraflex Surface
Taraflex Surface
    Gerflor

    Taraflex Surface

    Sports Flooring - Education and Leisure Facilities.

    Offering an excellent grip / slide coefficient, Taraflex® Surface is available with the highly durable D-Max™ multi-layer surface for maximum durability and indentation resistance.

    Product & design

    • 2mm thickness and meets EN 14904 when installed on sub-construction (A3/A4 category)
    • High levels of shock absorption and high resistance to heavy rolling loads
    • Unique Protecsol triple-action surface treatment for maximisation of slide and grip, easy to maintain and friction-burn-free surface
    • Large palette of natural and vibrant colours and designs fpr floor customisation - upcoming range renewal!
    • Available with MyTaraflex innovative service to make each sport hall unique 

    Installation

    • Glued installation 

    Market application

    • High resistance to indentation an ideal solution for multipurpose usage
    • Can be combined with an under-carriage systems for high shock absorption and resistance to rolling sports 

    Sustainability

    • Made in Europe for low CO2 footprint
    • TVOC after 28 days < 100µg/m3 for good indoor air quality
    • 100% REACH and Formaldehyde-free for Health and Safety
    • 100% recyclable for a Second life

    Gerflor에 문의하기

    사양
        • Sport and non-sport activities
        • A strong expertise since 1947
        • Taraflex quality highest standards
        • 81% bio-based, mineral and recycled materials

        The reference in sports flooring, since 1976! Taraflex® is the NEW the champion of eco-design with 81% biocontent, mineral, and recycled materials

        Installation

        • Glue down

        Acoustic

        • 3 dB

        Fire rating

        • Bfl-s1
    기술 사양
    • 특징 참조GER-SPOR-M-SURFACE
    • 제품군Sport
    • 제품분류Taraflex
    • 유형개체 (단일 개체)
    • 게시일2025-01-02
    • 에디션 넘버1
    관련성
    • 주 재료PVC
    • 부 재료PVC
    • 설계국가프랑스
    • 제조국가프랑스
    분류
    • BIMobject 카테고리바닥재 - 라미네이트
    • IFC 분류건축물 구성요소
    • UNSPSC 이름Flooring
    • UNSPSC 코드301617
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
    비슷한 제품

    Common.Footer.ValueProp.Image.AltText