제품 게시
GESSI 316 FLESSA - High version basin mixer, short spout, flexible connections, without waste - 54009
Gessi

GESSI 316 FLESSA - High version basin mixer, short spout, flexible connections, without waste - 54009

High version basin mixer , short spout, flexible connections, without waste
사양
  • Ambience: Bathroom And Private Wellness Room Area: Washbasin Brand: Gessi Product Group: Taps & Fittings Product Type: Washbasin Waste: No Installation Type: Plane Recessed Installation: No Hole Number: 1 Shape: Round Lever type: Lever Control type: One lever Lever position: Top Spout dimension: Short Body dimension: High Illumination: No
기술 사양
  • 특징 참조54009
  • 제품군GESSI 316
  • 제품분류FLESSA
  • 유형개체 (단일 개체)
  • 게시일2020-10-19
  • 에디션 넘버1
관련성
  • 주 재료철
  • 부 재료놋쇠
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리위생 - 수도꼭지
  • IFC 분류위생 터미널
  • ETIM 코드EG017610
  • ETIM 이름Sanitary taps
  • UNSPSC 이름Mixers or agitators
  • UNSPSC 코드47101512
  • Uniclass 2015 코드Pr_40_20_76
  • Uniclass 2015 설명Sanitary accessories

지역 가용성

유럽 북미