제품 게시
ORIGINI-External part wall-mounted thermostatic two-ways shower mixer - 66134
ORIGINI-External part wall-mounted thermostatic two-ways shower mixer - 66134
ORIGINI-External part wall-mounted thermostatic two-ways shower mixer - 66134
ORIGINI-External part wall-mounted thermostatic two-ways shower mixer - 66134
ORIGINI-External part wall-mounted thermostatic two-ways shower mixer - 66134
ORIGINI-External part wall-mounted thermostatic two-ways shower mixer - 66134
    Gessi

    ORIGINI-External part wall-mounted thermostatic two-ways shower mixer - 66134

    External part wall-mounted thermostatic two-ways shower mixer. Finishing insert included. It can be combined to different finishes with insert 66600 or insert ART 66602
    사양
    • Ambience: Bathroom And Private Wellness Room Area: Shower Brand: Gessi Product Group: Taps & Fittings Product Type: Shower Mixer Installation Type: Wall Recessed Installation: Yes Outlet ways: 2 Lever type: Handle Control type: Thermostatic Lever position: Frontal Handshower: Without handshower
    기술 사양
    • 특징 참조66134
    • 제품군ORIGINI
    • 제품분류ORIGINI
    • 유형개체 (단일 개체)
    • 게시일2022-11-07
    • 에디션 넘버1
    관련성
    • 주 재료놋쇠
    • 부 재료놋쇠
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리위생 - 수도꼭지
    • IFC 분류위생 터미널
    • OmniClass 번호23-31 17 00
    • OmniClass 제목Showers

    지역 가용성

    유럽 북미