제품 게시
ChlorFIT Socket Union

ChlorFIT Socket Union

Uponor ChlorFIT® Schedule 80 Corzan® CPVC Socket Unions securely connect two sections of Schedule 80 CPVC piping. Immune to rust, scale, and corrosion to promote clean water delivery, the unions provide quick, easy disconnect without cutting the line, making repairs or equipment removal simple, while the EPDM ring supports a lasting, reliable seal.

Corzan® is a registered trademark of Lubrizol Advanced Materials, Inc.

사양
  • • Product #: 9897375005 | 9897375007 | 9897375010 | 9897375012 | 9897375015 | 9897375020

    • Connection Type: Socket x Socket

    • Primary Material: CPVC

기술 사양
  • 특징 참조ChlorFIT-Socket-Union
  • 제품군Uponor ChlorFIT Sch 80
  • 제품분류Union
  • 유형개체 (단일 개체)
  • 게시일2026-10-02
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 조인트
  • IFC 분류파이프 부속
  • Uniclass 2015 코드Ac_10_40_63
  • Uniclass 2015 설명Pipe fitting
  • OmniClass 번호23-27 43 00
  • OmniClass 제목Pipe Fittings

지역 가용성

북미
미국