제품 게시
Aquasystem PP-R (EU)

Aquasystem PP-R (EU)

별점 4.4/54.4(18 리뷰)

GF Aquasystem is made of high-quality PP-R and suitable for use in central heating systems, hot and cold water applications, potable water networks and compressed air systems. GF Aquasystem is one of the most technically advanced systems on the market. It is ideal for transporting both hot and cold water in a variety of building systems as well as industrial and marine applications. The system features high temperature and pressure resistance while being hygienically safe and eligible for use in drinking water supply systems. Thanks to its chemical resistance behavior, the system is also a great choice for transferring or discharging chemical media. GF Aquasystem has a diamater range from d20 to d160 mm with SDR11, SDR7,4 and SDR6 pressure classes.

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

사양
  • Main Applications:

    • Hot and cold water systems
    • Central heating systems
    • Drinking water supply systems
    • Chilled water systems
    • Air conditioner systems
    • Solar collectors
    • Compressed air systems
    • Water treatment
    • Industrial piping systems (Transfer and discharge of chemicals)

    Main Advantages:

    • Resistant to high pressure even at high temperatures
    • Recyclable, non-toxic
    • Smooth surfaces, lowering the loss pressures
    • System has a low weight
    • Quick and easy to install 
    • Hygienically safe
    • Long service life - even under harsh conditions

기술 사양
  • 특징 참조Aquasystem-PP-R-EU
  • 제품군Building Technology Welded Piping System PP-R & PB
  • 제품분류PP-R Pipe & Fittings
  • 유형쇼케이스(모델)
  • 게시일2020-06-12
  • 에디션 넘버1
관련성
  • 주 재료폴리프로필렌
분류
  • BIMobject 카테고리배관 - 파이프