제품 게시
ChlorFIT CPVC - Commercial Potable Water

ChlorFIT CPVC - Commercial Potable Water

별점 4.5/54.5(10 리뷰)

The ChlorFIT® Schedule 80 CPVC piping system is the ideal choice for hot and cold supply. The ChlorFIT® Schedule 80 CPVC piping system eliminates many of the difficulties commonly associated with metal piping systems, such as labor-intensive installation, high material costs, corrosion and poor insulation. It even sets itself apart from other plastic systems, many of which exhibit poor resistance to chlorinated water, have temperature restrictions and durability issues, and require complicated and labor-intensive fusion processes.

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

사양
  • Main Applications:

    • Multi Family
    • Hotels
    • Apartment Buildings
    • Condominium Buildings
    • Mixed Use
    • Office Buildings
    • Schools / Universities
    • Factories
    • Hospitals

    Main Advantages:

    • Ease of installation
    • Light weight
    • Maintenance free
    • Superior chlorine resistance
    • Improved impact resistance
    • CPVC can operate at temperature up to 160°F
    • Fire plenum rating
    • Multiple joining technologies
기술 사양
  • 특징 참조ChlorFIT-CPVC-Commercial-Potable-Water
  • 제품군PVC-C Industrial Piping System
  • 제품분류ChlorFIT CPVC
  • 유형쇼케이스(모델)
  • 게시일2020-08-04
  • 에디션 넘버1
관련성
  • 주 재료CPVC
분류
  • BIMobject 카테고리배관 - 조인트