제품 게시
AquaTap-530
AquaTap-530

    AquaTap-530

    GF Type 530 AquaTap™ Recirculating Laboratory Faucet is designed to provide constant DI fluid flow to point of use when used with the new Inline Flow Diverter (IFD). The unique design of the IFD provides high flow from the distribution main through the faucet for constant water movement. The IFD uses a slight orifice reduction to create a differential pressure imbalance which forces water through the faucet with minimal pressure loss. The system is further enhanced by using smooth bore interconnecting tubing for design flexibility and simplified piping installations. Up to three faucets can be served from a single IDF.

    The GF Type 530 AquaTap™ Faucet is made from high purity PVDF, and the IFD is available in SYGEF® PVDF, PROGEF® Natural PP and PROGEF® Standard PP in either weld or sanitary clamp connections. Simple heat flaring tools make leaf-proof, minimum crevice connections between components.

    NOTE: The patented Inline Flow Diverter is designed to be used with a GF AquaTap™ Faucet and is not sold separately.


    GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

    사양
    • Main Applications:

      • Laboratory
      • Chemical Applications
      • Paper and Pulp Industry
      • Metal Treatment
      • Marine

      Main Advantages:

      • Ideal flow characteristics
      • Sleek robust design
      • Continuous flow up to valve, eliminating dead-legs
      • Needle-type flow control for precise metering
      • Easy flare-style connection method
      • Deck or wall mounting Options
    기술 사양
    • 특징 참조AquaTap-530
    • 제품군Speciality Products
    • 제품분류AquaTap
    • 유형쇼케이스(모델)
    • 게시일2020-08-04
    • 에디션 넘버1
    분류
    • BIMobject 카테고리배관 - 배관