제품 게시
Fuseal PP Large Dimension

Fuseal PP Large Dimension

The Fuseal® PP piping system is an easy and reliable solution for corrosive waste piping systems and with our multiple joining systems (electofusion and mechanical joint) is one of the easiest systems on the market to install. Fuseal® PP piping systems have excellent chemical resistance and physical properties that make the system ideal for handling corrosive waste mixtures of acids, bases and solvents present in laboratory, industrial or food and beverage DWV applications.


GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

사양
  • Main Applications:

    • Corrosive Waste Drainage
    • Life Sciences
    • Chemical Process Industry
    • Food and Beverage
    • Shipbuilding  /Marine

    Main Advantages:

    • Low installation cost with maintenance-free service
    • Chemical and corrosion resistance
    • High temperature, intermittent discharges up to 212°F (100°C)
    • Both electrofusion and mechanical joints
    • Can be used for pressurized drainage applications up to 50 psi
    • Easy to operate electrofusion machines


기술 사양
  • 특징 참조Fuseal_PP
  • 제품군Waste Piping Systems
  • 제품분류Fuseal
  • 유형쇼케이스(모델)
  • 게시일2020-08-04
  • 에디션 넘버1
관련성
  • 주 재료폴리프로필렌
분류
  • BIMobject 카테고리배관 - 배수