제품 게시
T HANDLE WITH SLIDING SHOWER RAIL  LEX-X12050/94
T HANDLE WITH SLIDING SHOWER RAIL  LEX-X12050/94
T HANDLE WITH SLIDING SHOWER RAIL  LEX-X12050/94
    Goman

    T HANDLE WITH SLIDING SHOWER RAIL LEX-X12050/94

    T handle with vertical sliding rail freely positionable with shower and flex - Leonardo Deluxe chrome inox series
    사양
    • 500 mm horizontal safety grab bar with vertical handle with sliding rail 1200 mm with shower holder, with jet shower and flexible hose, made of Ø32x1.5 mm aisi304 stainless steel tube, coated with wear-resistant epoxy-polyester material (white RAL9016: with antibacterial properties of bio-goman silver salts) and / or galvanic coating, countersunk union screw ø10, plates for wall xing in stainless steel, with 6 holes, chrome-plated "vandal-proof" stainless steel rosettes. chromed accessories. load capacity 150 kg. size mm. 500 (l) x 1200 (h) x 87 (p). CE medical device, 10 year warranty. type Goman Leonardo deluxe code LEX-X12050/94
    기술 사양
    • 특징 참조LEX-X12050-94
    • 제품군Safety shower bars
    • 제품분류LEX
    • 유형개체 (단일 개체)
    • 게시일2019-09-03
    • 에디션 넘버1
    • 높이(mm)1220
    • 너비(mm)500
    • 깊이(mm)87
    관련성
    • 주 재료스테인레스강
    • 부 재료크롬
    • 설계국가이탈리아
    • 제조국가이탈리아
    • 순 중량(Kg)3.96
    분류
    • BIMobject 카테고리위생 - 욕실 소품
    • IFC 분류별도 액세서리
    • UNSPSC 이름Sanitary ware
    • UNSPSC 코드301815