제품 게시
Ascent Single Back Concave 60deg

Ascent Single Back Concave 60deg

The Ascent Series is a modular beam seating system designed for large scale interiors and waiting areas. Gently curved and a triumph of three-dimensional design, Ascent is unique, placemaking, configurable and truly seamless. Architects are sure to recognize and celebrate the possibilities.
사양
  • With Ascent, the limitations of straight-backed, straight-angled beam seaters are no more. This new series can be configured to fit the structure of any building and guide people flow. Also, Ascent creates 30-40% more space than conventional seating systems. The modular concept offers the possibility to reconfigure and adapt quickly when new demands are needed in the ever-evolving public spaces.
기술 사양
  • 특징 참조BA00012
  • 제품군Ascent Series
  • 제품분류Ascent Single Back
  • 유형개체 (단일 개체)
  • 게시일2020-07-03
  • 에디션 넘버1
  • 높이(mm)865
  • 너비(mm)1235
  • 깊이(mm)625
관련성
  • 주 재료나무
  • 부 재료
  • 설계국가스웨덴
  • 제조국가스웨덴
  • 순 중량(Kg)50
분류
  • BIMobject 카테고리가구 - 의자, 스툴 & 벤치
  • IFC 분류가구
  • UNSPSC 이름Furniture and Furnishings
  • UNSPSC 코드56
  • Uniclass 2015 코드EF_40_30
  • Uniclass 2015 설명Furnishings

지역 가용성

유럽 아시아 북미