제품 게시
Nova C Back Straight

Nova C Back Straight

The configurably winding Nova C allows grand seating in scale with grand indoor spaces. The bench shapes a seamless seating line for natural flow control, while the body-conscious contours ensure comfort. The small footprint makes efficient use of the space. And the configurability also goes into colors and accessories - every project can be unique. The grand configurations are held in place by their own weight, with no need to bolt the sections to the floor, yet can be snapped apart for thorough cleaning or reconfiguration. Finished with natural hard wax oil, a sustainable choice that works similarly to shoe polish – easy to maintain always-like-new.
사양
  • Any length can be made as a custom order. Please contact our sales team to find out more.
기술 사양
  • 특징 참조N_C_Br_S_S
  • 제품군Nova C Series
  • 제품분류Nova C Back
  • 유형개체 (단일 개체)
  • 게시일2013-10-24
  • 에디션 넘버4
  • 높이(mm)870
  • 너비(mm)1000
  • 깊이(mm)640
관련성
  • 주 재료나무
  • 부 재료금속
  • 설계국가스웨덴
  • 제조국가스웨덴
  • 순 중량(Kg)25
분류
  • BIMobject 카테고리가구 - 의자, 스툴 & 벤치
  • IFC 분류가구
  • UNSPSC 이름Furniture and Furnishings
  • UNSPSC 코드56
  • Uniclass 2015 코드Pr_40_30_29
  • Uniclass 2015 설명Fitted chairs, seats and benches
  • CSI 마스터 형식 2014 코드12 67 23
  • CSI 마스터 형식 2014 제목Benches
  • OmniClass 번호23-21 25 19 11 13
  • OmniClass 제목Benches
  • CSI 단일 형식 II 코드E2020
  • CSI 단일 형식 II 제목Movable Furnishings

지역 가용성

유럽 아시아 북미