제품 게시
Nova C Double Bench Endpiece

Nova C Double Bench Endpiece

The configurably winding Nova C allows grand seating in scale with grand indoor spaces. The bench shapes a seamless seating line for natural flow control, while the body-conscious contours ensure comfort. The small footprint makes efficient use of the space. And the configurability also goes into colors and accessories - every project can be unique. The grand configurations are held in place by their own weight, with no need to bolt the sections to the floor, yet can be snapped apart for thorough cleaning or reconfiguration. Finished with natural hard wax oil, a sustainable choice that works similarly to shoe polish – easy to maintain always-like-new.
사양
  • A beautiful ending for our Nova C Serie that enhances and completes the seamlessness. Please contact our sales team to find out more.
기술 사양
  • 특징 참조NBED7
  • 제품군Nova C Series
  • 제품분류Nova C Double Bench
  • 유형개체 (단일 개체)
  • 게시일2018-11-14
  • 에디션 넘버1
  • 높이(mm)475
  • 너비(mm)670
  • 깊이(mm)1280
관련성
  • 주 재료나무
  • 부 재료
  • 설계국가스웨덴
  • 제조국가스웨덴
  • 순 중량(Kg)40
분류
  • BIMobject 카테고리가구 - 의자, 스툴 & 벤치
  • IFC 분류가구
  • UNSPSC 이름Furniture and Furnishings
  • UNSPSC 코드56
  • Uniclass 2015 코드Pr_40_30_29
  • Uniclass 2015 설명Fitted chairs, seats and benches
  • CSI 마스터 형식 2014 코드12 67 23
  • CSI 마스터 형식 2014 제목Benches
  • OmniClass 번호23-21 25 19 11 13
  • OmniClass 제목Benches
  • CSI 단일 형식 II 코드E2020
  • CSI 단일 형식 II 제목Movable Furnishings

지역 가용성

유럽 아시아 북미