제품 게시
External Venetian Blind Aluflex
External Venetian Blind Aluflex
External Venetian Blind Aluflex
External Venetian Blind Aluflex
External Venetian Blind Aluflex
External Venetian Blind Aluflex
External Venetian Blind Aluflex
    Griesser

    External Venetian Blind Aluflex

    별점 4.9/54.9(7 리뷰)
    Aluflex® is notable for its flexible, flat slats. This means its filigree design is a perfect accent for modern architecture. A wide variety of options enable distraction-free work on the monitor.
    사양
    • BUILT-IN SYSTEM Rail Guide - Motor Drive Limit Dimensions - Width (bk): 625 - 4500 (Connected Systems: 10'000) - Height (hl): 550 - 4500 - Surface max.: 20m2 (Connected Systems: 24m2) Wind Classes: - 3-4 Cable Guide - Motor Drive Limit Dimensions - Width (bk): 625 - 5000 (Connected Systems: 10'000) - Height (hl): 550 - 4500 - Surface max.: 20m2 (Connected Systems: 24m2) Wind Classes: - 3-5 INSTALLATION SYSTEM WITH BOX Rail Guide - Motor Drive Limit Dimensions - Width (bk): 625 - 4500 (Connected Systems: 10'000) - Height (gh): 735 - 4760 - Surface max.: 11m2 (Connected Systems: 24m2) Wind Classes: - 3-4 Cable Guide - Motor Drive Limit Dimensions - Width (bk): 625 - 5000 (Connected Systems: 10'000) - Height (gh): 735 - 4760 - Surface max.: 11m2 (Connected Systems: 24m2) Wind Classes: - 3-5
    기술 사양
    • 특징 참조external_venetian_blind_aluflex
    • 제품군External venetian blinds
    • 제품분류External venetian blind with flat slats
    • 유형개체 (단일 개체)
    • 게시일2017-03-30
    • 에디션 넘버1
    관련성
    • 주 재료금속
    • 부 재료알루미늄
    • 설계국가스위스
    • 제조국가스위스
    분류
    • BIMobject 카테고리창 - 블라인드
    • IFC 분류창
    • UNSPSC 이름Windows
    • UNSPSC 코드301716
    • Uniclass 2015 코드Pr_30_59_98
    • Uniclass 2015 설명Window units
    • CSI 마스터 형식 2014 코드08 50 00
    • CSI 마스터 형식 2014 제목Windows
    • OmniClass 번호23-17 13 11
    • OmniClass 제목Window Components 
    • CSI 단일 형식 II 코드B2010
    • CSI 단일 형식 II 제목Exterior Walls