제품 게시
NKG Bareshaft
Grundfos

NKG Bareshaft

Grundfos End-suction long-coupled pumps according to ISO 2858
사양
  • 1. Back pull-out design enabling easy service of the pump

    2. Optimized hydraulics in housing and impeller, which provides unimpeded liquid flow

    3. O-ring seal between pump housing and cover, which ensures no risk of leakage

    4. Housing, impeller and wear ring in different materials, providing improved corrosion resistance and no sticking elements

    5. CED coated to increase corrosion resistance

    6. For temperatures up to 1.4.0 °C

    7. The pumps offer flow rates from 2. to 1.3.00 m3./h and heads from 2. to 1.6.0 m

    8. Flexible spacer coupling enables easy pump service without touching the motor

기술 사양
  • 특징 참조nkgbare
  • 제품군End suction long coupled centrifugal volute pump
  • 제품분류End suction long coupled centrifugal volute pump
  • 유형개체 (단일 개체)
  • 게시일2021-02-02
  • 에디션 넘버1
관련성
  • 주 재료Cast iron
분류
  • BIMobject 카테고리배관 - 펌프
  • Uniclass 2015 코드Pr_65_53_86_12
  • Uniclass 2015 설명Centrifugal pumps
  • OmniClass 번호23-27 17 00
  • OmniClass 제목Pumps
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
비슷한 제품

별점 4.1/5 4.1 (8)
별점 4.1/5 4.1 (13)
별점 3.8/5 3.8 (5)