제품 게시
SOLOLIFT2 - D-2
Grundfos

SOLOLIFT2 - D-2

Grundfos SOLOLIFT2 are small, compact, ready-to-install automatic lifting stations with integrated powerful cutter systems. Suitable for pumping wastewater with feces from private dwellings. The unit is designed according to EN 12050-3.
사양
  • 1. Design for front-wall installation or installation in a cabinet 2. Robust design for safe and trouble-free operation with high-performance pump with 10 mm free passage 3. Quick and easy installation - ready to install 4. Service-friendly design with dry motor unit 5. Easy replacement using flexible connectors and adapters for discharge and inlets 6. Easy maintenance and service 7. Fast, easy, and clean maintenance – no need to remove the unit from installation
기술 사양
  • 특징 참조SOLOLIF2D2
  • 제품군Domestic lifting station
  • 제품분류Domestic lifting station
  • 유형개체 (단일 개체)
  • 게시일2021-01-25
  • 에디션 넘버1
관련성
  • 주 재료플라스틱
  • 설계국가덴마크
분류
  • BIMobject 카테고리배관 - 펌프
  • IFC 분류파이프 플로우
  • UNSPSC 이름Pumps
  • UNSPSC 코드401515
  • Uniclass 2015 코드Pr_65_53_96_50
  • Uniclass 2015 설명Macerators
  • OmniClass 번호23-27 17 23
  • OmniClass 제목Macerator Pumps
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
비슷한 제품

별점 4.1/5 4.1 (13)
별점 3.5/5 3.5 (32)
별점 4.1/5 4.1 (14)
별점 3.9/5 3.9 (8)
별점 4.6/5 4.6 (21)