제품 게시
Perfect 190 IG Blind - Window
Perfect 190 IG Blind - Window
Perfect 190 IG Blind - Window

    Perfect 190 IG Blind - Window

    GS Perfect 190 has a system depth of 170 or 190 mm and are suitable for normal to larger wall thickness (brick, concrete, wood).

    ALL IN ONE FROM THE ECONOMIC VIEW:

    • Window system
    • Windowsills
    • Sun protection
    • Insect screens
    • Safety barrier glazing
    • Stepless assembly sequence
    • Optimized facade work
    • Simplified planning
    • The process chain is optimized to the maximum

    TECHNICALLY UNIQUE

    • All in one system
    • Flexible and modular
    • Can be converted or upgraded later
    • Defined and tested installation situations
    • Closed sealing unit
    • Maximum darkening
    • Linear plaster level on 3 sides
    • No recess, no soffit plaster

    사양
    • Venetian blinds:

      • Lamella width 93mm and 80mm
      • 73mm Z-Lamella (nur Pefect130) -Wall strength 0,44mm
      • 93mm Z-Lamella - Z Slat with rolled- in welting
      • 80mm C-Lamella -Zinc die cast guide nipple

      Roller shutters:

      • slat deck height 37mm
      • 37/8mm Alulamella -slat thickness 8mm
      • wall strength 0,30mm
      • PU foam on the inside

      Insect screens:

      • vertical blend
      • horizontal sliding pleates blinds -Roller: Screen Standard or Premium
      • simple maintenance -Roller: available up to 2m wide
      • Retrofittable and convertible -pleated: available up to 7,2m2

      Parapet glazing:

      Preparation for 16mm or 25 mm

      The following properties and classifications are required in accordance with the product standard for windows DIN EN 14351-1:
      Profile system GS Perfect 190 Series 300
      Air permeability according to DIN EN 12207
      Classification: 4
      Water tightness according to DIN EN 12208
      Classification, test method A : 9A
      Resistance to wind load according to DIN EN 12210
      Classification: C4
      Thermal insulation Uf-value: 1.1 W/m2K
      Wood type: Spruce
      Heat transmission value: Uw: </=0.9 W/m2K
      Heat transmission value: Ug: 0.6 W/m2K (according to Federal Gazette)

    기술 사양
    • 특징 참조Perfect-190-IG
    • 제품군Window
    • 제품분류Perfect Window
    • 유형개체 (단일 개체)
    • 게시일2024-03-15
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 설계국가오스트리아
    • 제조국가오스트리아
    분류
    • BIMobject 카테고리창 - 고정 프레임
    • IFC 분류창
    • Uniclass 2015 코드EF_25_30
    • Uniclass 2015 설명Doors and windows
    • OmniClass 번호23-17 13 00
    • OmniClass 제목Windows

    지역 가용성

    유럽
    독일
    뤽상부르
    슬로베니아
    오스트리아
    이탈리아
    체코 공화국
    헝가리