제품 게시
Perfect 130 IG Blind - Window
Perfect 130 IG Blind - Window
Perfect 130 IG Blind - Window

    Perfect 130 IG Blind - Window

    GS Perfect 130 has a system depth of only 130 mm and can therefore be used in very thin wall constructions (wooden construction method, prefabricated house constructions, ect.) can be integrated.

    ALL IN ONE FROM THE ECONOMIC VIEW:

    • Window system
    • Windowsills
    • Sun protection
    • Insect screens
    • Safety barrier glazing
    • Stepless assembly sequence
    • Optimized facade work
    • Simplified planning
    • The process chain is optimized to the maximum

    TECHNICALLY UNIQUE

    • All in one system
    • Flexible and modular
    • Can be converted or upgraded later
    • Defined and tested installation situations
    • Closed sealing unit
    • Maximum darkening
    • Linear plaster level on 3 sides
    • No recess, no soffit plaster

    사양
    • Venetian blinds:

      • Lamella width 93mm and 80mm
      • 73mm Z-Lamella (nur Pefect130) -Wall strength 0,44mm
      • 93mm Z-Lamella - Z Slat with rolled- in welting
      • 80mm C-Lamella -Zinc die cast guide nipple

      Roller shutters: 

      • slat deck height 37mm
      • 37/8mm Alulamella -slat thickness 8mm
      • wall strength 0,30mm
      • PU foam on the inside

      Textile sun protection:

      • Curtain VeoZip or Soltis92

      Insect screens:

      • vertical blend
      • horizontal sliding pleates blinds -Roller: Screen Standard or Premium
      • simple maintenance -Roller: available up to 2m wide
      • Retrofittable and convertible -pleated: available up to 7,2m2

      Parapet glazing: 

      Preparation for 16mm

      The following properties and classifications are required in accordance with the product standard for windows DIN EN 14351-1:
      Profile system GS Perfect 190 Series 300
      Air permeability according to DIN EN 12207
      Classification: 4
      Water tightness according to DIN EN 12208
      Classification, test method A : 9A
      Resistance to wind load according to DIN EN 12210
      Classification: C4
      Thermal insulation Uf-value: 1.1 W/m2K
      Wood type: Spruce
      Heat transmission value: Uw: </=0.9 W/m2K
      Heat transmission value: Ug: 0.6 W/m2K (according to Federal Gazette)

    기술 사양
    • 특징 참조perfect-130-ig-rollo
    • 제품군Window
    • 제품분류Perfect Window
    • 유형개체 (단일 개체)
    • 게시일2024-02-02
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 설계국가오스트리아
    • 제조국가오스트리아
    분류
    • BIMobject 카테고리창 - 고정 프레임
    • IFC 분류창
    • Uniclass 2015 코드EF_25_30
    • Uniclass 2015 설명Doors and windows
    • OmniClass 번호23-17 13 00
    • OmniClass 제목Windows

    지역 가용성

    유럽
    독일
    뤽상부르
    슬로베니아
    오스트리아
    이탈리아
    체코 공화국
    헝가리