제품 게시
HB2340 Square Profile Brass 600mm D Pull Handle (18mm x 19mm)
HB2340 Square Profile Brass 600mm D Pull Handle (18mm x 19mm)
HB2340 Square Profile Brass 600mm D Pull Handle (18mm x 19mm)
HB2340 Square Profile Brass 600mm D Pull Handle (18mm x 19mm)

    HB2340 Square Profile Brass 600mm D Pull Handle (18mm x 19mm)

    The HB2340 square grip 600mm pull handles are manufactured from solid brass to provide a classic look for glass, timber, and aluminium doors.

    These pulls can be used as through fix, back to back pairs, and have fittings for use on glass doors.

    Our D Pulls are fabricated from solid brass, and as such they are heavy. For cabinetry thickness doors (18-25mm) where a pull is required to one side of a door or drawer only, we recommend using shorter lengths, or for longer lengths using the through fix sets for optimum stability. We advise installing the optional flange/rose on all single side fixing, and on installations into soft woods such as cedar and pine.

    Material: Solid Brass Rod, Solid Stainless Steel fixings

    Dimensions : 19mm Rod, 600mm centre to centre measurement.

    사양
    • Finished in Aged Brass (AB), Polished Brass (PB), Satin Brass (SB) and Black (KC). All brass finishes are unlacquered allowing graceful aging over time. Additional custom finishes for bulk orders by request – please see your local Halliday + Baillie dealer for more information.


      Available Finishes
      Matt Black Chrome, Polished Brass, Satin Brass, Aged Brass
    기술 사양
    • 특징 참조hb2340-square-profile-brass-1200mm-d-pull-handle-19mm-diameter
    • 제품군Hinge, Pivot and Bi-fold Door Hardware
    • 제품분류Pull Handles
    • 유형개체 (단일 개체)
    • 게시일2023-04-26
    • 에디션 넘버1
    분류
    • BIMobject 카테고리문 - Hardware