제품 게시
HB2247 Round Profile 600mm Off-Set Brass D Pull Handle (19mm Rod)
HB2247 Round Profile 600mm Off-Set Brass D Pull Handle (19mm Rod)

    HB2247 Round Profile 600mm Off-Set Brass D Pull Handle (19mm Rod)

    The HB2247 600mm off-set pull handles are manufactured from solid brass to provide a classic look for glass, timber, and aluminium doors.

    These pulls can be used as through fix, back to back pairs, and have fittings for use on glass doors. The addition of the HB2260 Knob provides both a finishing detail and can be used similar to a cabinet knob when the pull is required to one side of the door only.

    Our D Pulls are fabricated from solid brass, and as such they are heavy. For cabinetry thickness doors (18-25mm) where a pull is required to one side of a door or drawer only, we recommend using shorter lengths, or for longer lengths using the through fix sets for optimum stability. We advise installing the optional flange/rose on all single side fixing, and on installations into soft woods such as cedar and pine.

    사양
    • Material : Solid Brass Rod, Solid Stainless Steel fixings

      Dimensions : 19mm Rod, 600mm centre to centre measurement.

      Finished in Aged Brass (AB), Polished Brass (PB), Satin Brass (SB) and Black (KC). All brass finishes are unlacquered allowing graceful aging over time. Additional custom finishes by request – please see your local Halliday + Baillie dealer for more information.


      Available Finishes
      Matt Black Chrome, Polished Brass, Satin Brass, Aged Brass
    기술 사양
    • 특징 참조hb2247-round-profile-600mm-off-set-brass-d-pull-handle-19mm-rod
    • 제품군Hinge, Pivot and Bi-fold Door Hardware
    • 제품분류Pull Handles
    • 유형개체 (단일 개체)
    • 게시일2023-04-26
    • 에디션 넘버1
    분류
    • BIMobject 카테고리문 - Hardware