제품 게시
HB525 Stair Rail Bracket With Light Wiring Capability
HB525 Stair Rail Bracket With Light Wiring Capability
HB525 Stair Rail Bracket With Light Wiring Capability

    HB525 Stair Rail Bracket With Light Wiring Capability

    The Halliday + Baillie HB 525 has been developed from the HB 520 Bracket and incorporates a channel allowing for 12 volt wiring to connect to LED lighting strips.

    As the HB 525 has both a wired and non-wired version as not all brackets in a run will require wiring capacity. For the non-wired counterpart please see the HB 527. Includes all fasteners including anchor for masonry and wood framed plasterboard walls. Epoxy not included.

    Please note cannot be used with glass fixing kits.

    Material : non-anodized aluminum alloy with satin chrome finish.

    Minimum suggested spacing : 600mm
    Maximum suggested spacing : 800mm.

    사양
    • For further finish options please see our current Finishes Sheet. Please check with your local Halliday + Baillie representative as not all finishes are available in all regions. For finishes other than Satin Chrome an additional lead time may apply.

      Please Note: While brackets are kept in stock, orders over 30 units may incur an additional lead time.

      Please enquire about bulk pricing for orders over 50 units.


      Available Finishes
      Oil Rubbed Bronze, Electro Black Ace, Electro Dark Bronze, Electro Medium Bronze, Electro Flat White, Matt Black Chrome, Polished Brass, Polished Chrome, Satin Chrome, Appliance White
    기술 사양
    • 특징 참조hb525-stair-rail-bracket-with-light-wiring-capability
    • 제품군Stair Hardware
    • 제품분류Stair Brackets
    • 유형개체 (단일 개체)
    • 게시일2023-04-26
    • 에디션 넘버1
    분류
    • BIMobject 카테고리건축 - 난간