제품 게시
HB527 Stair Rail Bracket to Match HB525
HB527 Stair Rail Bracket to Match HB525
HB527 Stair Rail Bracket to Match HB525

    HB527 Stair Rail Bracket to Match HB525

    The Halliday + Baillie HB 527 has been designed to match its counterpart, the HB 525 with wiring capacity.

    Includes all fasteners including anchor for concrete, masonry or wood framed plasterboard walls. Epoxy not included.

    Material: Non-anodized aluminum alloy

    Suitable for: Interior or covered exterior use.

    Minimum suggested spacing : 600mm
    Maximum suggested spacing : 800mm.

    사양
    • For further finish options please see our current Finishes Sheet. Please check with your local Halliday + Baillie representative as not all finishes are available in all regions. For finishes other than Satin Chrome an additional lead time may apply.

      Please Note: While brackets are kept in stock, orders over 30 units may incur an additional lead time.

      Please enquire about bulk pricing for orders over 50 units.


      Available Finishes
      Brushed Stainless Steel
    기술 사양
    • 특징 참조hb527-stair-rail-bracket-to-match-hb525
    • 제품군Stair Hardware
    • 제품분류Stair Brackets
    • 유형개체 (단일 개체)
    • 게시일2023-04-26
    • 에디션 넘버1
    분류
    • BIMobject 카테고리건축 - 난간