제품 게시
ShowerTablet Select Shower thermostat 400 for exposed installation
ShowerTablet Select Shower thermostat 400 for exposed installation
    hansgrohe

    ShowerTablet Select Shower thermostat 400 for exposed installation

    ShowerTablet Select Shower thermostat 400 for exposed installation
    사양
    • Surfaces: - 24360677 Matt Black - 24360707 Matt White - 24360007 Chrome Specification: • 1 function • the volume control regulates up to 30% of the water flow • temperature and volume control • hand shower holder integrated in the shelf • CoolContact thermostat: Prevents the housing from heating up, making showering even safer • maximum flow rate at 3 bar: 10,2 l/min • safety lock at 40 °C • temperature limitation adjustable • limited to max. 43°C at the factory • with isolated water conduction • non-return valve • with silencer • suitable for continous flow water heaters • material handles: plastic • shelf made of plastic • shelf finish: graphite • connection type: G ½ • centre distance: 150 ± 12 mm • dirt filter included • Thermostat is delivered with button hand shower
    기술 사양
    • 특징 참조24360CHN
    • 제품군Shower thermostat
    • 제품분류ShowerTablet Select
    • 유형개체 (단일 개체)
    • 게시일2022-11-02
    • 에디션 넘버1
    • 높이(mm)74
    • 너비(mm)412
    • 깊이(mm)147
    관련성
    • 주 재료크롬
    • 설계국가독일
    • 제조국가독일
    • 순 중량(Kg)2.6
    분류
    • BIMobject 카테고리위생 - 샤워실
    • IFC 분류위생 터미널
    • ETIM 코드EC011329
    • ETIM 이름Shower mixing tap
    • UNSPSC 이름Showers
    • UNSPSC 코드30181503
    • Uniclass 2015 코드Pr_40_20_87_76
    • Uniclass 2015 설명Shower heads
    • CSI 마스터 형식 2014 코드22 41 23
    • CSI 마스터 형식 2014 제목Residential Showers
    • OmniClass 번호23-31 17 00
    • OmniClass 제목Showers
    • CSI 단일 형식 II 코드D2010
    • CSI 단일 형식 II 제목Plumbing Fixtures

    지역 가용성

    아시아