제품 게시
Rainfinity Shelf 500
Rainfinity Shelf 500
    hansgrohe

    Rainfinity Shelf 500

    Rainfinity Shelf 500
    사양
    • Surfaces: - 26844000 Chrome - 26844140 Brushed Bronze - 26844340 Brushed Black Chrome - 26844670 Matt Black - 26844700 Matt White - 26844990 Polished Gold Optic Specification: • wall-mounted • material frame: solid brass • material shelf: safety glass • surface shelf: graphite • length: 500 mm • with mounting material • concealed fastening • drilling distance: 400 mm • diameter drill hole: 6 mm
    기술 사양
    • 특징 참조26844XXX
    • 제품군Shelfs
    • 제품분류Rainfinity
    • 유형개체 (단일 개체)
    • 게시일2023-04-18
    • 에디션 넘버1
    • 높이(mm)28
    • 너비(mm)502
    • 깊이(mm)84
    관련성
    • 설계국가독일
    • 제조국가독일
    • 순 중량(Kg)1
    분류
    • BIMobject 카테고리위생 - 샤워실
    • IFC 분류가구 요소
    • ETIM 코드EC011163
    • ETIM 이름Shelf
    • UNSPSC 이름Sanitary ware
    • UNSPSC 코드301815
    • OmniClass 번호23-31 25 00
    • OmniClass 제목Toilet and Bath Specialties