제품 게시
Harlequin Flexity - Sprung Floor - Dance and Performance Floor
Harlequin Flexity - Sprung Floor - Dance and Performance Floor

    Harlequin Flexity - Sprung Floor - Dance and Performance Floor

    Application

    The panels join using a tongue and groove system and can be glued together for permanent installation or fixed using wood screws for a semi-permanent solution.

    Description

    Harlequin Flexity is a painted birch plywood, self-install sprung floor panel system featuring shock-dampening single density elastomer pads. Harlequin Flexity is designed for permanent or semi permanent installation.

    Harlequin Flexity panels are laid in such a way that cross joins do not coincide. This provides consistent shock dampening across the floor and offers that same feel and energy return to one or several dancers.

    Harlequin Flexity can be used with a variety of Harlequin performance surface options from the Harlequin range of performance vinyls and solid or engineered wood finishes.

    Features and benefits:

    • Harlequin Flexity Plus self-install sprung floor panel system designed for permanent or semi-permanent installation.
    • Cost effective sprung floor solution.
    • Panels are laid in a brickwork fashion onto the sub-floor so that cross joins do not coincide.
    • The panels are joined by tongue and groove glued together for permanent installation or fixed with woodscrews at predetermined points for a semi-permanent solution.
    • Use with underfloor heating: Vinyl - maximum 27⁰C, wood - maximum 33⁰C.

    Self install sprung floor panel system for permanent or semi-permanent installation.

    사양
    • General information

      Color

      Black

      Finish

      Other

      Material

      Plywood

      Shape

      Rectangle

      Length

      2250 mm

      Width

      1125 mm

      Height

      37 mm

      Warranty description

      • Ten year
      • Five year
    기술 사양
    • 특징 참조Harlequin-flexity
    • 제품군Performance floor
    • 제품분류Sprung floors
    • 유형개체 (단일 개체)
    • 게시일2024-09-13
    • 에디션 넘버1
    관련성
    • 주 재료합판
    분류
    • BIMobject 카테고리바닥재 - 성능 바닥재