제품 게시
Heymat Sjø Entrance Mat - Large
Heymat Sjø Entrance Mat - Large
Heymat Sjø Entrance Mat - Large
    Heymat

    Heymat Sjø Entrance Mat - Large

    High quality doormat. The mat has a rough surface and a rubberized backing.

    • Good dirt-trapping and absorption properties
    • Good scraping effect
    • The backing prevents moisture from reaching the floor
    • Textile in 100% recycled material (PET)

    Sjø is inspired by calm waves rolling across the ocean, enforced by the mat’s deep and delicate blue hue. The three-dimensional pattern is both tactile and meditative, creating a calm atmosphere by your doorstep.

    Design: Kristine Five Melvær

    사양
    • • Size 85x130 cm
      • The mat is highly durable and has excellent absorption and dirt-trapping properties
      • The mat is approximately 11 mm thick
      • The mat’s textile is made from 100% recycled plastic. The backing is made from non-slip SBR-rubber
      • The manufacturing process behind a Heymat involves numerous manual operations. This means that the mats may vary slightly in size, colour and appearance

      Maintenance

      The most effective way to clean the mat on a daily basis is with a vacuum cleaner, and it can also be shaken to get rid of sand or dirt.

      If the mat needs a more thorough cleaning, it can be rinsed with water.

    기술 사양
    • 특징 참조heymat-sjo-entrance-mat-85x130cm
    • 제품군Floor
    • 제품분류Carpets
    • 유형개체 (단일 개체)
    • 게시일2022-02-09
    • 에디션 넘버1
    • 높이(mm)1300
    • 너비(mm)850
    • 깊이(mm)7
    관련성
    • 주 재료PET
    • 부 재료고무
    • 설계국가노르웨이
    • 제조국가벨기에
    분류
    • BIMobject 카테고리바닥재 - 카펫

    지역 가용성

    유럽 북미