제품 게시
Harlequin Wall-mounted Single Ballet Barre Bracket

Harlequin Wall-mounted Single Ballet Barre Bracket

Application

Ballet.

Description

Ballet barre bracket. Lengths of barre can be joined inside the bracket heads to provide a continuous length. Brackets are available in a range of colours and finishes. Consult manufacturer for details. Barre to be set 200 mm from the wall.

Features and benefits:

  • A range of portable, freestanding or permanent wall- or floor-mounted ballet barres with brackets.
  • Brackets are supplied complete with screws and plugs and can be mounted at any height: four fixings for the single bracket and six fixings for the double bracket.
  • Recommended height from the floor to the centre of the top of the barre 1052mm (ISTD / RAD recommend between 1020 - 1150 mm) • Barres are set at 21cm from the wall to the centre of the barre. On the double bracket the two wooden barres are spaced 20cm apart.
  • Lengths of barre can be joined inside the bracket heads to hide the joins and give the impression of a continuous length of barre. For example, along the entire length of a studio wall.
  • Choice of bracket colour: black and grey available as standard, additional colours including, white and metallic to order. Chrome plated also available to order.
  • Wooden barre is 5cm (1.9”) in diameter and 150cm (59”) long. Other lengths available manufactured in beech.
  • Wooden barres come in an uncoated, natural sanded finish
사양
  • Color

    • Black
    • Grey
    • White

    Manufacturer guidance

    Additional colours including metallic available to order.

    Finish

    Sanded

    Guidance for specification option:

    Barre.

    Powder-coated

    Guidance for specification option:

    Bracket.

    Material

    • Timber
    • Steel

    Shape

    • Rectangle
    • Oval

    Length

    • 1500 mm
    • 2300 mm

    Width

    50 mm

    Height

    1100 mm

    Warranty description

    Five year

기술 사양
  • 특징 참조Harlequin-wall-mounted-single-ballet-barre-bracket
  • 제품군Ballet barre and bracket
  • 제품분류Floor-mounted Ballet Barres
  • 유형개체 (단일 개체)
  • 게시일2024-09-13
  • 에디션 넘버1
관련성
  • 주 재료파우더 코팅 강철
  • 부 재료목재
분류
  • BIMobject 카테고리바닥재 - 성능 바닥재