제품 게시
EFG PSK-45, connector for timber-concrete floors
EFG PSK-45, connector for timber-concrete floors
EFG PSK-45, connector for timber-concrete floors
EFG PSK-45, connector for timber-concrete floors
EFG PSK-45, connector for timber-concrete floors
EFG PSK-45, connector for timber-concrete floors
    HECOEFG

    EFG PSK-45, connector for timber-concrete floors

    EFG PSK is a dry connector for composite timber-concrete or timber-FRC floors. It consists of a high-strength steel plate fixed with one or two screws, depending on structural requirements. The European ETA certification, valid for installation directly on the beam or on single or double boarding (up to 50 mm thickness), guarantees very high stiffness and strength values.

    Fast: up to 200 connectors can now be installed

    Safe: European certification for composite timber-concrete and timber-FRC floors

    Flexible: Certified for installation directly on the beam, on single boarding, or on double boarding up to 5 cm thick

    Fully dry system, immediately loadable

    Free calculation software available



    기술 사양
    • 특징 참조EFG-PSK-45-connettore-solai-legno-cls
    • 유형개체 (단일 개체)
    • 게시일2026-06-02
    • 에디션 넘버1
    분류
    • BIMobject 카테고리건축 자재 - 강화

    지역 가용성

    유럽 아시아 북미 아프리카 남아메리카