제품 게시
RED FIRE Pipe
RED FIRE Pipe
RED FIRE Pipe
RED FIRE Pipe
    Heliroma

    RED FIRE Pipe

    HELIROMA RED FIRE is is a piping system made of PP-R with fiberglass specially developed for fire suppression. A faser pipe with 3-layers, an internal layer made of PP-R 100, a middle layer made of PP-R 100 + fiberglass and an external layer made of PP-R 100. All layers have fire retardant additive integrated, which grants fire protection to the pipe. RED FIRE system has a fire reaction classification B-s1,d0, which is the best fire resistance classification that a polymeric material can achieve.
    사양
    • RED FIRE has a certificate of conformity for Sprinklers and BIE’s by AENOR and a FM Approval (FM) for wet pipe automatic sprinkler systems.
    기술 사양
    • 특징 참조redfire-pipe
    • 유형조립식 (다중 개체)
    • 게시일2025-03-14
    • 에디션 넘버1
    관련성
    • 주 재료폴리프로필렌
    • 설계국가포르투갈
    • 제조국가포르투갈
    분류
    • BIMobject 카테고리배관 - 파이프