제품 게시
Shower basket, 900-03-00160
Shower basket, 900-03-00160
Shower basket, 900-03-00160
Shower basket, 900-03-00160
    HEWI

    Shower basket, 900-03-00160

    System 900 Shower basket - for wall mounting - holder made of high-quality stainless steel powder-coated in the HEWI colour CV (matt black) and ER (matt dark grey pearl mica) with insert made of high-quality synthetic material in HEWI colour 90 (jet black) or powder-coated in the HEWI colour AS (matt white) with insert made of high-quality synthetic material in HEWI colour 98 (signal-white) - 220 mm wide, 67 mm high, 115 mm deep - including non-corrosive HEWI fixing material.
    기술 사양
    • 특징 참조900-03-00160
    • 제품군Sanitary
    • 제품분류Shelves, Shower baskets
    • 유형개체 (단일 개체)
    • 게시일2020-06-15
    • 에디션 넘버1
    • 높이(mm)67
    • 너비(mm)220
    • 깊이(mm)115
    관련성
    • 주 재료Powder Coatings
    • 부 재료스테인레스강
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리위생 - 욕실 소품
    • IFC 분류위생 터미널
    • ETIM 코드EC011190
    • ETIM 이름Basket
    • Uniclass 2015 코드Pr_40_20_76
    • Uniclass 2015 설명Sanitary accessories
    • CSI 마스터 형식 2014 코드10 28 16
    • CSI 마스터 형식 2014 제목Bath Accessories
    • OmniClass 번호23-19 31 17
    • OmniClass 제목Sanitary Room Units