제품 게시
TectorCeram 324 S1 Flex
TectorCeram 324 S1 Flex
    Holcim

    TectorCeram 324 S1 Flex

    TectorCeram 324 S1 Flex is a one-component, no vertical slip, extended open time adhesive formulated with cement, mineral f illers, resins and additives for excellent deformability and very high elasticity. It is designed for laying non-staining and moisturestable ceramic tiles and natural stone in interior and exterior floor and wall coverings.
    사양
    • Cementitious adhesive.
    기술 사양
    • 특징 참조Tector_Ceram_324_S1_Flex
    • 제품군Adhesive
    • 제품분류Mortar
    • 유형개체 (단일 개체)
    • 게시일2020-06-26
    • 에디션 넘버1
    관련성
    • 주 재료Mortar
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리바닥재 - Tiles
    • Uniclass 2015 코드Pr_20_31_02_12
    • Uniclass 2015 설명Cementitious adhesives
    • OmniClass 번호23-13 23 15
    • OmniClass 제목Adhesives

    지역 가용성

    유럽