제품 게시
Picture Windows
Picture Windows

    Picture Windows

    Innotech windows are engineered for extra large openings. Whether you want to flood your home with natural light or want uninterrupted views from every space, our picture (or fixed) windows push beyond traditional size boundaries – without compromising structural integrity, energy efficiency or performance.

    사양
    • Hybrid Framing System

      Our Hybrid Framing System features several integrated technologies that work together to create an advanced window system: galvanized steel framing integrally bonded to unplasticized European PVC profiles in a form factor that integrates multipoint locking hardware. + Learn more

      Defender Hardware System

      Multipoint locking hardware, steel reinforcement and welded frame and sash construction work together to defend your home from Mother Nature and casual intruders. + Learn more

      Made in Canada

      All of our windows and doors are manufactured in Canada. That also means that Innotech windows and doors are tested and labelled for use in North American projects.

    기술 사양
    • 특징 참조picture-windows
    • 제품군Windows
    • 제품분류Picture Windows
    • 유형개체 (단일 개체)
    • 게시일2025-08-06
    • 에디션 넘버1
    관련성
    • 주 재료PVC
    • 부 재료아연 도금 강판
    • 설계국가캐나다
    • 제조국가캐나다
    분류
    • BIMobject 카테고리창 - 고정 프레임
    • IFC 분류창
    • Uniclass 2015 코드Pr_30_59_98
    • Uniclass 2015 설명Window units
    • CSI 마스터 형식 2014 코드08 50 00
    • CSI 마스터 형식 2014 제목Windows
    • OmniClass 번호23-17 13 00
    • OmniClass 제목Windows

    지역 가용성

    북미
    미국
    캐나다